QCLXCLCLXX4M0

Preterminated Cable Assembly

QuickNet Cable Assembly made of Category 6 UTP LSZH Cable with pre-terminated TX6 PLUS UTP Jack Module Cassettes on each end, 4 meters.

Specifications

Note

Available in EMEA region. Contact customer service for region availability.

Overall Length (ft.)

13.12

Overall Length (m)

4

Flammability Rating

LSZH

Standards Met

Exceed requirements of ANSI/TIA-568-C.2, ISO 110801 Category 6A/Class EA Edition 2.1, and IEEE 802.3an standard for supporting 10GBASE-T requirements

Performance Level

Category 6

Cable Color

White

Termination End 1

Cassette

Termination End 1 - Color

Black

Termination End 2

Cassette

Termination End 2 - Color

Black

Length (ft.)

13.12

Application

Applications in the data centre, QuickNet termination options & common configurations, specifying options, measuring for lengths and selecting QuickNet part numbers

CE Compliant

Yes

Cable Type

U/UTP

Part Features

Pre-terminated, 100% factory tested, Standard and high-density solution, Assembly identification, Integrated bonding and grounding

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498342901

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.8403

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Product Bulletins

QuickNet Copper Cabling System: COCB14--WW-ITA

US English

Part Drawings

QuickNet Copper Cable Assemblies: 02582-34

US English

Application Guides

QuickNet in the Data Center: PN570

US English

Product Bulletins

QuickNet ™ Copper Cabling System Product Bulletin: COCB37--SA-UKE

UK English

Part Drawings

QuickNet CTO (Configure To Order)

US English

Related Products