QuickNet Cable Assembly made of Category 6 UTP Plenum Cable with pre-terminated TX6 PLUS UTP Jack Module Cassettes on each end, Blue, 15 ft.
Note | Intended for use in fixed installations which are outside the scope of RoHS. |
Sub Brand | QuickNet™ |
Product Type | Preterminated Copper Trunk Cable Assembly |
Performance Level | Category 6 |
Overall Length (ft.) | 15 |
Overall Length (m) | 4.6 |
Color | Blue |
Flammability Rating | Plenum (CMP) |
Termination End 1 | Cassette |
Termination End 2 | Cassette |
Standards Met | ANSI/TIA-568-C.2, ISO 110801 Class Ea Edition 2.1, and IEEE 802.3an standards for supporting 10GBASE-T requirements |
Part Features | Pre-terminated, 100% factory tested, Standard and high-density solution, Assembly identification, Integrated bonding and grounding |
UPC | 07498334465 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.8403 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Product Bulletins | QuickNet Copper Cabling System (North America): COCB10--WW-ENG | English | |
Part Drawings | QuickNet Copper Cable Assemblies: 02582-34 | English | |
Part Drawings | QuickNet CTO (Configure To Order) | English | |
Application Guides | QuickNet in the Data Center (Americas): PN565 | English | |
Brochures | QuickNet Copper Cabling System (North America): COCB09--WW-ENG | Spanish (Español) | |
Brochures | Spanish (Español) |