QCPBCBCBXX185

QuickNet Preterminated Copper Trunk

QuickNet Cable Assembly made of Category 6 UTP Plenum Cable with pre-terminated TX6 PLUS UTP Jack Module Cassettes on each end, Blue, 185 ft.

Specifications

Overall Length (ft.)

185

Overall Length (m)

56.4

Flammability Rating

CMP

Standards Met

ANSI/TIA-568-C.2, ISO 110801 Class Ea Edition 2.1, and IEEE 802.3an standards for supporting 10GBASE-T requirements

Performance Level

Category 6

Cable Color

Blue

Termination End 1

Cassette

Termination End 1 - Color

Blue

Termination End 2

Cassette

Termination End 2 - Color

Blue

Length (ft.)

185

Application

Applications in the data centre, QuickNet termination options & common configurations, specifying options, measuring for lengths and selecting QuickNet part numbers

CE Compliant

Yes

Cable Type

U/UTP

Part Features

Pre-terminated, 100% factory tested, Standard and high-density solution, Assembly identification, Integrated bonding and grounding

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498396661

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

7.0391

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Brochures

QuickNet Copper Cabling System (Latin America): COCB08--SA-ENG

US English

Brochures

QuickNet Copper Cabling System (North America): COCB09--WW-ENG

US English

Product Bulletins

QuickNet Copper Cabling System (North America): COCB10--WW-ENG

US English

Application Guides

QuickNet in the Data Center (Americas): PN565

US English

Part Drawings

QuickNet Copper Cable Assemblies: 02582-34

US English

Part Drawings

QuickNet CTO (Configure To Order)

US English

Related Products