Performance Level |
Category 6 |
Flammability Rating |
CMP |
Cable Color |
Blue |
Termination End 1 |
Cassette |
Termination End 1 - Color |
Blue |
Termination End 2 |
Cassette |
Termination End 2 - Color |
Blue |
Length (ft.) |
90 |
Length (m) |
27.4 |
Application |
Applications in the data centre, QuickNet termination options & common configurations, specifying options, measuring for lengths and selecting QuickNet part numbers |
CE Compliant |
Yes |
Cable Type |
U/UTP |
Part Features |
Pre-terminated, 100% factory tested, Standard and high-density solution, Assembly identification, Integrated bonding and grounding |
Standards |
ANSI/TIA-568-C.2, ISO 110801 Class Ea Edition 2.1, and IEEE 802.3an standards for supporting 10GBASE-T requirements |
RoHS Compliancy Status |
Compliant |
Min. Order Qty. |
1 |
UPC |
07498396892 |
Std. Pkg. Qty. |
1 |
Std. Pkg. Volume (cf) |
1.4192 |
Std. Ctn. Qty. |
0 |
Std. Ctn. Volume (cf) |
0.0000 |
Brochures |
QuickNet Copper Cabling System (Latin America): COCB08--SA-ENG |
US English |
|
Product Bulletins |
QuickNet Copper Cabling System (North America): COCB10--WW-ENG |
US English |
|
Brochures |
QuickNet Copper Cabling System (North America): COCB09--WW-ENG |
US English |
|
Part Drawings |
QuickNet CTO (Configure To Order) |
US English |