QCRBCBCBXX225

QuickNet Cable Assembly

QuickNet™ Cable Assembly made of Category 6 UTP Plenum Cable with pre-terminated TX6™ PLUS UTP Jack Module Cassettes on each end.

Specifications

Overall Length (ft.)

225

Overall Length (m)

68.52

Color

Blue

Flammability Rating

CMR

Standards Met

ANSI/TIA-568-C.2, ISO 110801 Class Ea Edition 2.1, and IEEE 802.3an standards for supporting 10GBASE-T requirements

Application

Applications in the data centre, QuickNet termination options & common configurations, specifying options, measuring for lengths and selecting QuickNet part numbers

Cable Color

Blue

Cable Type

UTP

Length (ft.)

225

Part Features

Pre-terminated, 100% factory tested, Standard and high-density solution, Assembly identification, Integrated bonding and grounding

Performance Level

Category 6

Termination End 1

Cassette

Termination End 1 - Color

Blue

Termination End 2

Cassette

Termination End 2 - Color

Blue

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498396717

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

7.0391

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Related Products