QHLXCLCLXX29M0

Preterminated Cable Assembly

QuickNet™ Cable Assembly made of Category 6A S/FTP LSZH Cable with pre-terminated cassettes that include TX6A™ 10Gig™ Shielded Jack Modules on each end.

Specifications

Note

Available in EMEA region. Contact customer service for region availability.

Overall Length (ft.)

95.14

Overall Length (m)

29

Color

Blue/White

Flammability Rating

LSZH

Standards Met

Exceed requirements of ANSI/TIA-568-C.2, ISO 110801 Category 6A/Class EA Edition 2.1, and IEEE 802.3an standard for supporting 10GBASE-T requirements

Application

Applications in the data centre, QuickNet termination options & common configurations, specifying options, measuring for lengths and selecting QuickNet part numbers

CE Compliant

Yes

Cable Color

White

Cable Type

S/FTP

Length (ft.)

95.14

Part Features

Pre-terminated, 100% factory tested, Wide range of cable types and performance levels, Wide range of termination configurations and custom lengths and Assembly identification

Performance Level

Category 6A

Termination End 1

Cassette

Termination End 1 - Color

Black

Termination End 2

Cassette

Termination End 2 - Color

Black

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498342961

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

2.3148

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Related Products