QuickNet Switch Port Harness contructed of Category 6 (SD), UTP, CM/LSZH copper cable with Modular Plugs on one end and pre-terminated Cassette with Blue Jack Modules on the other end, Blue, 10 ft.
Sub Brand | QuickNet™ |
Product Type | Switch Harness |
Performance Level | Category 6 |
Overall Length (ft.) | 10 |
Overall Length (m) | 3 |
Cable Construction | UTP |
Color | Blue |
Flammability Rating | Dual Rated (CM/LSZH) |
Termination End 1 | Modular Plug |
Termination End 2 | Cassette |
Termination Color End 2 | Blue |
Number of Plugs | 6 |
Standards Met | RoHS Compliant |
UPC | 07498379635 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.1326 |
Std. Ctn. Qty. | 10 |
Std. Ctn. Volume (cf) | 1.3262 |
Product Bulletins | QuickNet Cat 6 SD Switch Harnesses (Americas): COCB21--SA-ENG | English | |
Part Drawings | QuickNet Switch Port Harness: 02802-43 | English | |
Selection Guides | 28 AWG Selection Guide - Category 6A, 6, & 5e (NA, LA): COSG10--WW-ENG | English |