QPCSDB6XB20

QuickNet Switch Port Harness

QuickNet Switch Port Harness contructed of Category 6 (SD), UTP, CM/LSZH copper cable with Modular Plugs on one end and pre-terminated Cassette with Blue Jack Modules on the other end, Blue, 20 ft.

Specifications

Overall Length (ft.)

20

Overall Length (m)

6.1

Flammability Rating

CM, LSZH

Cable Color

Blue

Cable Type

U/UTP

Conductor Gauge (AWG)

28

Length (ft.)

20

Performance Level

Category 6

Termination End 1

Modular Plugs

Termination End 1 - Color

Clear

Termination End 2

Cassette

Termination End 2 - Color

Blue

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498379638

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.3141

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

3.1414

Resources

Selection Guides

28 AWG Selection Guide - Category 6A, 6, & 5e (NA, LA): COSG10--WW-ENG

US English

Product Bulletins

QuickNet Cat 6 SD Switch Harnesses (Americas): COCB21--SA-ENG

US English

Part Drawings

QuickNet Switch Port Harness: 02802-43

US English

Related Products