QPCSDBBBB10

QuickNet Switch Port Harness

QuickNet Switch Port Harness contructed of Category 6 (SD), UTP, CM/LSZH copper cable with a 12-Pack, Blue Plug Pack on one end and two pre-terminated Cassettes with Blue Jack Modules on the other end, Blue, 10 ft.

Specifications

Cable Color

Blue

Cable Type

U/UTP

Flammability Rating

CM, LSZH-1 (60332-1)

Length (ft.)

10

Length (m)

3.0

Performance Level

Category 6/Class E

Termination End 1

12-Pack, Blue Plug Pack

Termination End 1 - Color

Blue

Termination End 2

Cassette

Termination End 2 - Color

Blue

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498379601

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.2671

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

2.6710

Resources

Product Bulletins

QuickNet Cat 6 SD Switch Harnesses (Americas): COCB21--SA-ENG

US English

Selection Guides

28 AWG Selection Guide (NA, LA): COSG10--WW-ENG

US English

Part Drawings

QuickNet Switch Port Harness: 02802-43

US English

Related Products