QPPACWDB2M

Plug Pack Cable Assembly

QuickNet® Plug Pack Cable Assembly made with Category 6A, CM white cable with a 8-pack blue plug pack on one end and modular plugs on the other end.

Specifications

Color

Blue

Length (ft.)

6.56

Length (m)

2.0

Application

Quick and easy connection and disconnection of patch cords to a variety of switches.

CE Compliant

No

Flammability Rating

CM

No. of Cords in Harness

8

Part Features

Integrated finger latch, wide range of performance levels, variety of configurations, variety of lengths, modular design, low profile design, marker ties and identification labels.

Performance Level

Category 6A

Termination End 1

Modular Plugs

Termination End 2

8-Pack, Blue Plug Pack

RoHS Compliancy Status

RoHS directive is not applicable

Min. Order Qty.

1

Packaging Details

UPC

07498309295

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.1858

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

1.8578

Resources

Product Bulletins

QuickNet Plug Pack Cable Assemblies - WW-COCB17

US English

Part Drawings

Quicknet Switch Patching Harness

US English

Related Products