QPPALWAW5M

Plug Pack Cable Assembly

QuickNet® Plug Pack Cable Assembly made with Category 6A, LSZH white cable with a 6-pack white plug pack on one end and modular plugs on the other end.

Specifications

Overall Length (ft.)

16.4

Overall Length (m)

5

Color

White

Flammability Rating

LSZH

Length (ft.)

16.40

Application

Quick and easy connection and disconnection of patch cords to a variety of switches.

CE Compliant

Yes

Part Features

Integrated finger latch, wide range of performance levels, variety of configurations, variety of lengths, modular design, low profile design, marker ties and identification labels.

Performance Level

Category 6A

Termination End 1

Modular Plugs

Termination End 2

6-Pack, Plug Pack

RoHS Compliancy Status

RoHS directive is not applicable

Min. Order Qty.

1

Packaging Details

UPC

07498308647

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.3141

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

3.1414

Related Products