QuickNet Plug Pack Cable Assembly made with Category 6, CM blue UTP cable with a 6-pack blue plug pack on one end and modular plugs on the other end.
Product Type | Switch Patching Harness |
Performance Level | Category 6 |
Connector Type | Modular Plug |
Number of Plugs | 6 |
Shield Type | Unshielded (UTP) |
Overall Depth (In.) | 3.19 |
Overall Depth (mm) | 81.1 |
Compatible Wire Gauge (AWG) | 24 |
Color | Blue |
Standards Met | Plug meets all applicable FCC part 68 Subpart F requirements and exceeds IEC 60603-7 specifications, Meet requirements of IEEE 802.3af and IEEE 802.3at for PoE applications |
Flammability Rating | CM |
Sub Brand | QuickNet™ |
Part Features | Integrated finger latch, wide range of performance levels, variety of configurations, variety of lengths, modular design, low profile design, marker ties and identification labels. |
UPC | 07498307927 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.1326 |
Std. Ctn. Qty. | 10 |
Std. Ctn. Volume (cf) | 1.3262 |
Product Bulletins | QuickNet Plug Pack Cable Assemblies - WW-COCB17 | English | |
Part Drawings | QuickNet Switch Patching Harness: 02802-31 | English | |
Installation Documents | QuickNet Plug Pack Assemblies: PN462C--ENG | English |