QPPCCWAB5M

QuickNet Switch Harnesses

QuickNet Plug Pack Cable Assembly made with Category 6, CM white cable with a 6-pack blue plug pack on one end and modular plugs on the other end.

Specifications

Overall Length (ft.)

NA

Overall Length (m)

NA

Number of Connector 1 Terminations

NA

Number of Connector 2 Terminations

NA

Flammability Rating

CM

Performance Level

Category 6

Cable Color

White

No. of Cords in Harness

6

Termination End 1

6-Pack, Plug Pack

Termination End 1 - Color

Blue

Termination End 2

Modular Plugs

Termination End 2 - Color

Clear

Length (ft.)

16.4

Length (m)

5.0

Application

Quick and easy connection and disconnection of patch cords to a variety of switches.

CE Compliant

Yes

Cable Type

U/UTP

Conductor Gauge (AWG)

24

Part Features

Integrated finger latch, wide range of performance levels, variety of configurations, variety of lengths, modular design, low profile design, marker ties and identification labels.

RoHS Compliancy Status

RoHS directive is not applicable

Min. Order Qty.

1

Packaging Details

UPC

07498307924

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.1858

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

1.8578

Resources

Product Bulletins

QuickNet Plug Pack Cable Assemblies - WW-COCB17

US English

Part Drawings

Quicknet Switch Patching Harness

US English

Installation Documents

QuickNet Plug Pack Assemblies: PN462C--ENG

US English

Related Products