QPPCCWRS5M

QuickNet Switch Harnesses

QuickNet Plug Pack Cable Assembly made with Category 6, UTP CM white cable with a 6-pack silver recessed plug pack on one end and modular plugs on the other end.

Specifications

Note

Intended for use in fixed installations which are outside the scope of RoHS

Performance Level

Category 6

Flammability Rating

CM

Cable Color

White

No. of Cords in Harness

6

Termination End 1

6-Position Recessed Plug Pack

Termination End 1 - Color

Silver

Termination End 2

Modular Plugs

Termination End 2 - Color

None (Clear)

Length (ft.)

16.4

Length (m)

5.0

Application

Quick and easy connection and disconnection of patch cords to a variety of switches.

CE Compliant

No

Cable Type

U/UTP

Part Features

Integrated finger latch, wide range of performance levels, variety of configurations, variety of lengths, modular design, low profile design, marker ties and identification labels.

RoHS Compliancy Status

RoHS directive is not applicable

Min. Order Qty.

1

Packaging Details

UPC

07498312499

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.1858

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

1.8578

Resources

Installation Documents

QuickNet Recessed 6-Position Plug Pack Assembly: PN509

US English

Product Bulletins

QuickNet Plug Pack Cable Assemblies - WW-COCB17

US English

Installation Documents

QuickNet Plug Pack Assemblies: PN462C--ENG

US English

Part Drawings

Quicknet Recessed 6 Position Plug Pack Assembly COQPPXXXRSXX--ENG

US English

Related Products