QuickNet Plug Pack Cable Assembly made with Category 6, UTP LSZH blue cable with a 6-pack silver recessed plug pack on one end and modular plugs on the other end.
Note | Intended for use in fixed installations which are outside the scope of RoHS |
Sub Brand | QuickNet™ |
Product Type | Plug Pack |
Performance Level | Category 6 |
Overall Length (ft.) | 16.4 |
Overall Length (m) | 5 |
Cable Construction | UTP |
Color | Blue |
Flammability Rating | LSZH |
Connector 1 Type | RJ45 |
Connector 2 Type | RJ45 |
Number of Plugs | 6 |
Standards Met | RoHS Directive is not Applicable |
Part Features | Integrated finger latch, wide range of performance levels, variety of configurations, variety of lengths, modular design, low profile design, marker ties and identification labels. |
UPC | 07498312508 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.1858 |
Std. Ctn. Qty. | 10 |
Std. Ctn. Volume (cf) | 1.8578 |
Product Bulletins | QuickNet Plug Pack Cable Assemblies - WW-COCB17 | English | |
Part Drawings | QuickNet Recessed 6 Position Plug Pack Assembly: 03073-05 | English | |
Installation Documents | Installation Instructions/Best Practices - PN509 | English | |
Installation Documents | QuickNet Plug Pack Assemblies: PN462C--ENG | English |