QPPCLWAW3M

QuickNet Switch Harnesses

QuickNet Plug Pack Cable Assembly made with Category 6, LSZH white cable with a 6-pack white plug pack on one end and modular plugs on the other end.

Specifications

Performance Level

Category 6

Flammability Rating

LSZH-1 (60332-1)

Cable Color

White

No. of Cords in Harness

6

Termination End 1

6-Position Plug Pack

Termination End 1 - Color

White

Termination End 2

Modular Plugs

Termination End 2 - Color

None (Clear)

Length (ft.)

9.84

Length (m)

3.0

Application

Quick and easy connection and disconnection of patch cords to a variety of switches.

CE Compliant

No

Cable Type

U/UTP

Part Features

Integrated finger latch, wide range of performance levels, variety of configurations, variety of lengths, modular design, low profile design, marker ties and identification labels.

RoHS Compliancy Status

RoHS directive is not applicable

Min. Order Qty.

1

Packaging Details

UPC

07498307953

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.1326

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

1.3262

Resources

Installation Documents

QuickNet Plug Pack Assemblies: PN462C--ENG

US English

Product Bulletins

QuickNet Plug Pack Cable Assemblies - WW-COCB17

US English

Part Drawings

Quicknet Switch Patching Harness

US English

Related Products