QuickNet Plug Pack Cable Assembly made with Category 6A, shielded dual rated (CM/LSZH) blue cable with a 6-pack blue plug pack on one end and modular plugs on the other end.
Sub Brand | QuickNet™ |
Product Type | Plug Pack |
Performance Level | Category 6A |
Overall Length (ft.) | 10 |
Overall Length (m) | 3 |
Cable Construction | S/FTP |
Color | Blue |
Flammability Rating | Dual Rated (CM/LSZH) |
Connector 1 Type | RJ45 |
Termination Color End 1 | Blue |
Connector 2 Type | RJ45 |
Termination End 2 | 6-Pack, Plug Pack |
Termination Color End 2 | Blue |
Number of Plugs | 6 |
Standards Met | RoHS Directive is not Applicable |
Part Features | Integrated finger latch, wide range of performance levels, variety of configurations, variety of lengths, modular design, low profile design, marker ties and identification labels. |
UPC | 07498308735 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.1284 |
Std. Ctn. Qty. | 10 |
Std. Ctn. Volume (cf) | 1.2840 |
Product Bulletins | QuickNet Plug Pack Cable Assemblies - WW-COCB17 | English | |
Part Drawings | QuickNet Switch Patching Harness: 02802-31 | English | |
Installation Documents | QuickNet Plug Pack Assemblies: PN462C--ENG | English |