QPPEDGAW2M

Plug Pack Cable Assembly

QuickNet Plug Pack Cable Assembly made with Category 6A, shielded dual rated (CM/LSZH) gray cable with a 6-pack white plug pack on one end and modular plugs on the other end.

Specifications

Overall Length (ft.)

6.56

Overall Length (m)

2

Connector 1 Type

RJ45

Connector 2 Type

RJ45

Color

White

Flammability Rating

CM, LSZH

Length (ft.)

6.56

Application

Quick and easy connection and disconnection of patch cords to a variety of switches.

CE Compliant

Yes

Cable Color

International Gray

Cable Type

S/FTP

No. of Cords in Harness

6

Number of Plugs

6

Part Features

Integrated finger latch, wide range of performance levels, variety of configurations, variety of lengths, modular design, low profile design, marker ties and identification labels.

Performance Level

Category 6A

Termination End 1

Modular Plugs

Termination End 2

6-Pack, Plug Pack

RoHS Compliancy Status

RoHS directive is not applicable

Min. Order Qty.

1

Packaging Details

UPC

07498308768

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.1326

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

1.3262

Resources

Installation Documents

QuickNet Plug Pack Assemblies: PN462C--ENG

US English

Part Drawings

QuickNet Switch Patching Harness

US English

Product Bulletins

QuickNet Plug Pack Cable Assemblies - WW-COCB17

US English

Related Products