QuickNet⢠Plug Pack Cable Assembly made with Category 6A, shielded dual rated (CM/LSZH) gray cable with a 8-pack white plug pack on one end and modular plugs on the other end.
Note | Intended for use in fixed installations which are outside the scope of RoHS |
Sub Brand | QuickNet⢠|
Product Type | Plug Pack |
Performance Level | Category 6A |
Overall Length (ft.) | 14 |
Overall Length (m) | 4.3 |
Cable Construction | S/FTP |
Connector 1 Type | RJ45 |
Connector 2 Type | RJ45 |
Termination End 1 | Modular Plugs |
Termination End 2 | 8-Pack, Plug Pack |
Termination Color End 1 | White |
Termination Color End 2 | White |
Color | International Gray |
Flammability Rating | Dual Rated (CM/LSZH) |
Number of Plugs | 8 |
Standards Met | RoHS Directive is not Applicable |
UPC | 07498309587 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.2628 |
Std. Ctn. Qty. | 10 |
Std. Ctn. Volume (cf) | 2.6279 |
Installation Documents | QuickNet Plug Pack Assemblies: PN462C--ENG | English | |
Part Drawings | QuickNet Switch Patching Harness: 02802-31 | English |