QPPEDGRS14

QuickNet Recessed Plug Pack Assembly

QuickNet Plug Pack Cable Assembly made with Category 6A, shielded dual rated (CM/LSZH) gray cable with a 6-pack silver recessed plug pack on one end and modular plugs on the other end, International Gray, 14 ft.

Specifications

Note

Intended for use in fixed installations which are outside the scope of RoHS

Overall Length (ft.)

14

Overall Length (m)

4.3

Connector 1 Type

RJ45

Connector 2 Type

RJ45

Color

Silver

Flammability Rating

CM, LSZH

Length (ft.)

14

Cable Color

International Gray

Cable Type

S/FTP

No. of Cords in Harness

6

Number of Plugs

6

Part Features

Integrated finger latch, wide range of performance levels, variety of configurations, variety of lengths, modular design, low profile design, marker ties and identification labels.

Performance Level

Category 6A

Termination End 1

Modular Plugs

Termination End 2

6-Pack, Recessed Plug Pack

RoHS Compliancy Status

RoHS directive is not applicable

Min. Order Qty.

1

Packaging Details

UPC

07498312614

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.1808

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

1.8079

Resources

Part Drawings

QuickNet Recessed 6 Position Plug Pack Assembly: 03073-05

US English

Product Bulletins

QuickNet Plug Pack Cable Assemblies - WW-COCB17

US English

Installation Documents

QuickNet Recessed 6-Position Plug Pack Assembly: PN509

US English

Installation Documents

QuickNet Plug Pack Assemblies: PN462C--ENG

US English

Related Products