QPPLD6-X

Plug Pack Lock-in Device

Lock-in device prevents unauthorized removal of patch cords from 6 and 12-pack plug pack.

Specifications

CE Compliant

No

Color

Red

Depth (In.)

1.45

Depth (mm)

36.83

Height (In.)

0.33

Height (mm)

8.38

Length (m)

N/A

Mounting Method

Flush Mounted

RoHS Compliancy Status

RoHS directive is not applicable

Min. Order Qty.

10

Packaging Details

UPC

07498308825

Std. Pkg. Qty.

10

Std. Pkg. Volume (cf)

0.0085

Std. Ctn. Qty.

100

Std. Ctn. Volume (cf)

0.0851

Resources

Product Bulletins

QuickNet ™ Copper Cabling System Product Bulletin: COCB37--SA-UKE

US English

Catalog Cut Sheets

QPP6BU Product Page

US English

Part Drawings

Quicknet 6 Position Plug Pack Lock-In Device COQPPLD6-X--ENG

US English

Line Cards

Network Infrastructure Security Solutions Line Card: COLC07--SA-ENG

US English

Installation Documents

QuickNet Plug Pack Lock-In Device: PN463A--ENG

US English

Related Products