Lock-in device prevents unauthorized removal of patch cords from 8-pack plug pack. Recommended quantity two per 8-pack.
Sub Brand | QuickNet™ |
Product Type | Plug Pack Lock-in Device |
Overall Length (ft.) | 0.18 |
Color | Red |
Number of Plugs | 8 |
UPC | 07498308827 |
Std. Pkg. Qty. | 10 |
Std. Pkg. Volume (cf) | 0.0263 |
Std. Ctn. Qty. | 100 |
Std. Ctn. Volume (cf) | 0.2629 |
Part Drawings | QuickNet 8 Position Plug Pack Lock-In Part Drawing 02802-33 | English | |
Installation Documents | QuickNet Plug Pack Lock-In Device: PN463A--ENG | English | |
Brochures Non Product | Smart Control Panel Solutions Brochure CPCB232-SA-ENG | English | |
Brochures Non Product | Soluciones para Panel de Control Inteligente CPCB232--SA-SPA | Spanish (Español) | |
Line Cards | Physical Security Solution Guide COLC7-SA-ENG | English |