QuickNet Plug Pack accepts six Panduit RJ45 modular plugs, Red.
Product Type | Plug Pack Housing |
Overall Height (In.) | 1.67 |
Overall Height (mm) | 42.42 |
Overall Depth (In.) | 2.65 |
Overall Depth (mm) | 67.31 |
Maximum Operating Temperature (°C) | 60 |
Maximum Operating Temperature (°F) | 140 |
Minimum Operating Temperature (°C) | -10 |
Minimum Operating Temperature (°F) | 14 |
Color | Red |
Sub Brand | QuickNet™ |
UPC | 07498357300 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0186 |
Std. Ctn. Qty. | 10 |
Std. Ctn. Volume (cf) | 0.1860 |
Product Bulletins | QuickNet ™ Copper Cabling System Product Bulletin: COCB37--SA-UKE | UK English | |
Product Bulletins | QuickNet Plug Pack Housings: COCB14--WW-ENG | English | |
Part Drawings | Quicknet 6 Pack Plug Pack COQPPN6XX--ENG | English | |
Installation Documents | QuickNet Plug Packs: PN461C-ENG | English |