QuickNet Plug Pack accepts six Panduit RJ45 modular plugs, White.
Sub Brand | QuickNet™ |
Product Type | Plug Pack |
Overall Length (ft.) | 0.14 |
Color | White |
Termination End 1 | Modular Plug |
Maximum Operating Temperature (°C) | 60 |
Maximum Operating Temperature (°F) | 140 |
Minimum Operating Temperature (°C) | -10 |
Minimum Operating Temperature (°F) | 14 |
Number of Plugs | 6 |
UPC | 07498357301 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0186 |
Std. Ctn. Qty. | 10 |
Std. Ctn. Volume (cf) | 0.1860 |
Product Bulletins | QuickNet ™ Copper Cabling System Product Bulletin: COCB37--SA-UKE | UK English | |
Product Bulletins | QuickNet Plug Pack Housings: COCB14--WW-ENG | English | |
Part Drawings | Quicknet 6 Pack Plug Pack COQPPN6XX--ENG | English | |
Installation Documents | QuickNet Plug Packs: PN461C-ENG | English |