Loose Plug Pack used to align and quickly install and remove 8 patch cords into a switch, Black
Sub Brand | QuickNet™ |
Product Type | Plug Pack |
Color | Black |
Number of Plugs | 8 |
UPC | 07498357361 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0240 |
Std. Ctn. Qty. | 10 |
Std. Ctn. Volume (cf) | 0.2397 |
Product Bulletins | QuickNet Plug Pack Housings: COCB14--WW-ENG | English | |
Part Drawings | Quicknet 8 Pack Plug Pack COQPPN8XX--ENG | English | |
Installation Documents | QuickNet Plug Packs Installation Instructions PN461F | English |