QPPN8RD

Plug Pack Housing

QuickNet Plug Pack accepts eight Panduit RJ45 modular plugs.

Specifications

Color

Red

Boot Color

No Boot

Conductor Material

Copper

Operating Temperature

14°F to 140°F (-10°C to 60°C)

Plug Type

8 Pack

Termination End 1

Modular Plug

Used with Installation Tool

No

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498357388

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0240

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

0.2397

Resources

Part Drawings

Quicknet 8 Pack Plug Pack COQPPN8XX--ENG

US English

Installation Documents

QuickNet Plug Packs: PN461C-ENG

US English

Product Bulletins

QuickNet Plug Pack Housings: COCB14--WW-ENG

US English

Related Products