Product Type | Plug Pack Housing |
Maximum Operating Temperature (°C) | 60 |
Maximum Operating Temperature (°F) | 140 |
Minimum Operating Temperature (°C) | -10 |
Minimum Operating Temperature (°F) | 14 |
Color | White |
Sub Brand | QuickNet™ |
UPC | 07498357397 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0240 |
Std. Ctn. Qty. | 10 |
Std. Ctn. Volume (cf) | 0.2397 |
Product Bulletins | QuickNet Plug Pack Housings: COCB14--WW-ENG | English | |
Part Drawings | Quicknet 8 Pack Plug Pack COQPPN8XX--ENG | English | |
Installation Documents | QuickNet Plug Packs Installation Instructions PN461F | English |