QPPSDBAB10

QuickNet Switch Patching Harness

QuickNet Switch Patching Harness contructed of Category 6 (SD), UTP, CM/LSZH copper cable a 6-Pack, Blue Plug Pack on one end with Modular Plugs on the other end, Blue, 10 ft.

Specifications

Overall Length (ft.)

10

Overall Length (m)

3

Flammability Rating

CM, LSZH

Cable Color

Blue

Cable Type

U/UTP

Conductor Gauge (AWG)

28

Length (ft.)

10

Performance Level

Category 6

Termination End 1

Modular Plugs

Termination End 1 - Color

Clear

Termination End 2

6-Pack, Plug Pack

Termination End 2 - Color

Clear

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498378113

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.1147

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

1.1467

Resources

Product Bulletins

QuickNet Cat 6 SD Switch Harnesses (Americas): COCB21--SA-ENG

US English

Selection Guides

28 AWG Selection Guide - Category 6A, 6, & 5e (NA, LA): COSG10--WW-ENG

US English

Part Drawings

QuickNet Switch Patching Harness

US English

Related Products