QuickNet Switch Patching Harness contructed of Category 6 (SD), UTP, CM/LSZH copper cable a 6-Pack, Black Plug Pack on one end with Modular Plugs on the other end.
Sub Brand | QuickNet™ |
Product Type | Switch Harness |
Performance Level | Category 6 |
Overall Length (ft.) | 13.12 |
Overall Length (m) | 4 |
Cable Construction | UTP |
Color | White |
Flammability Rating | Dual Rated (CM/LSZH) |
Termination End 1 | 6-Pack, Plug Pack |
Termination Color End 1 | Black |
Termination Color End 2 | Black |
Number of Plugs | 8 |
Standards Met | RoHS Compliant |
UPC | 07498378331 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.1661 |
Std. Ctn. Qty. | 10 |
Std. Ctn. Volume (cf) | 1.6615 |
Product Bulletins | QuickNet Cat 6 SD Switch Harnesses (EMEA): COCB21--WW-UKE | UK English | |
Part Drawings | QuickNet Switch Patching Harness: 02802-31 | English | |
Selection Guides | 28 AWG Selection Guide - Category 6A, 6, & 5e | UK English |