QuickNet™ Cable Assembly made of Category 6A U/FTP LSZH Cable with pre-terminated cassettes that include TX6A™ 10Gig™ Shielded Jack Modules on each end.
Note | Available in EMEA region. Contact customer service for region availability. |
Sub Brand | QuickNet™ |
Product Type | Copper Cable Assembly |
Performance Level | Category 6A |
Overall Length (ft.) | 36.09 |
Overall Length (m) | 11 |
Cable Construction | U/FTP |
Color | White |
Flammability Rating | LSZH |
Termination End 1 | Cassette |
Termination Color End 1 | Blue |
Termination End 2 | Cassette |
Termination Color End 2 | Blue |
Standards Met | RoHS Compliant, CE Compliant, Exceed Requirements of ANSI/TIA-568-C.2, ISO 110801 Category 6A/Class EA Edition 2.1, and IEEE 802.3an Standard for Supporting 10GBASE-T Requirements |
Part Features | Pre-terminated, 100% factory tested, Wide range of cable types and performance levels, Wide range of termination configurations and custom lengths and Assembly identification |
UPC | 07498341894 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 1.1889 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Product Bulletins | QuickNet ™ Copper Cabling System Product Bulletin: COCB37--SA-UKE | UK English | |
Product Bulletins | Sistema di cablaggio in rame QuickNet™ Bulletin WW-COCB14-IT | Italian (Italiano) | |
Part Drawings | QuickNet Copper Cable Assemblies: 02582-34 | English | |
Application Guides | QuickNet in the Data Center: PN570 | English | |
Brochures | QuickNet Copper Cabling System: COCB16--WW-RUS | Russian (русский) | |
Brochures | QuickNet Copper Cabling System: COCB17--WW-FRA | French (Français) |