QuickNet Cable Assembly constructed of TX6A-SD 10Gig UTP LSZH Copper Cable with MaTriX Technology and pre-terminated TX6A 10Gig UTP Jack Module Cassettes on each end, 25 meters.
Sub Brand | QuickNet™ |
Product Type | Copper Cable Assembly |
Performance Level | Category 6A |
Overall Length (ft.) | 82.02 |
Overall Length (m) | 25 |
Cable Construction | UTP |
Color | White |
Flammability Rating | LSZH |
Termination End 1 | Cassette |
Termination Color End 1 | Blue |
Termination End 2 | Cassette |
Termination Color End 2 | Blue |
Standards Met | RoHS Compliant, CE Compliant, Exceed Requirements of ANSI/TIA-568-C.2, ISO 110801 Category 6A/Class EA Edition 2.1, and IEEE 802.3an Standard for Supporting 10GBASE-T Requirements |
Part Features | Pre-terminated, 100% factory tested, Standard and high-density solution, Assembly identification, Integrated bonding and grounding |
UPC | 07498396598 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 1.7839 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Product Bulletins | QuickNet™ Copper Cabling System Bulletin COCB14 | English | |
Part Drawings | QuickNet Copper Cable Assemblies: 02582-34 | English | |
Application Guides | QuickNet in the Data Center: PN571 | English |