QXLWCBCBXX30M0

QuickNet Preterminated Copper Trunk

QuickNet Cable Assembly constructed of TX6A-SD 10Gig UTP LSZH Copper Cable with MaTriX Technology and pre-terminated TX6A 10Gig UTP Jack Module Cassettes on each end.

Specifications

Overall Length (ft.)

98.43

Overall Length (m)

30

Flammability Rating

LSZH

Standards Met

Exceed requirements of ANSI/TIA-568-C.2, ISO 110801 Category 6A/Class EA Edition 2.1, and IEEE 802.3an standard for supporting 10GBASE-T requirements

Performance Level

Category 6A

Cable Color

White

Termination End 1

Cassette

Termination End 1 - Color

Blue

Termination End 2

Cassette

Termination End 2 - Color

Blue

Length (ft.)

98.43

Application

Applications in the data centre, QuickNet termination options & common configurations, specifying options, measuring for lengths and selecting QuickNet part numbers

CE Compliant

Yes

Cable Type

U/UTP

Part Features

Pre-terminated, 100% factory tested, Standard and high-density solution, Assembly identification, Integrated bonding and grounding

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498396599

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

1.7839

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Part Drawings

QuickNet Copper Cable Assemblies: 02582-34

US English

Application Guides

QuickNet in the Data Center: PN571

US English

Product Bulletins

QuickNet Copper Cabling System (AP): WW-COCB14-SG

US English

Related Products