QXRBCBCBXX68

QuickNet Cable Assembly

QN Cable Assembly, Cat 6A (SD), CMR, Blue UTP Cable, Cassette to Cassette, 68ft

Specifications

Overall Length (ft.)

68

Overall Length (m)

20.73

Flammability Rating

CMR

Cable Color

Blue

Cable Type

UTP

Length (ft.)

68

Performance Level

Category 6A

Termination End 1

Cassette

Termination End 1 - Color

Blue

Termination End 2

Cassette

Termination End 2 - Color

Blue

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498348740

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

1.4192

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Related Products