QZLXCLCLXX90M0

QuickNet Preterminated Copper Trunk

QuickNet Cable Assembly constructed of TX6A 10Gig UTP LSZH Cable with pre-terminated cassettes that include TX6A 10Gig UTP Jack Modules on each end.

Specifications

Performance Level

Category 6A/Class EA

Flammability Rating

LSZH

Cable Color

White

Termination End 1

Cassette

Termination End 1 - Color

Black

Termination End 2

Cassette

Termination End 2 - Color

Black

Length (ft.)

295.27

Length (m)

90.0

Application

Applications in the data centre, QuickNet termination options & common configurations, specifying options, measuring for lengths and selecting QuickNet part numbers

CE Compliant

No

Cable Type

U/UTP

Part Features

Pre-terminated, 100% factory tested, Standard and high-density solution, Assembly identification, Integrated bonding and grounding

RoHS Compliancy Status

RoHS directive is not applicable

Min. Order Qty.

1

Packaging Details

UPC

07498379737

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

6.5104

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Related Products