QuickNet UTP 2nd Gen Cat 6A (BU) Plenum, Cass-Cass, (BU) Jacks, 125 Ft
Sub Brand | QuickNet™ |
Product Type | Copper Cable Assembly |
Performance Level | Category 6A |
Overall Length (ft.) | 125 |
Overall Length (m) | 38.1 |
Cable Construction | UTP |
Color | Blue |
Flammability Rating | Plenum |
Termination End 1 | Cassette |
Termination Color End 1 | Blue |
Termination End 2 | Cassette |
Termination Color End 2 | Blue |
Standards Met | RoHS Compliant, CE Compliant, Exceed Requirements of ANSI/TIA-568-C.2, ISO 110801 Category 6A/Class EA Edition 2.1, and IEEE 802.3an Standard for Supporting 10GBASE-T Requirements |
Part Features | Pre-terminated, 100% factory tested, Standard and high-density solution, Assembly identification, Integrated bonding and grounding |
UPC | 07498397529 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 7.0391 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |