QZPBCBCBXX240

QuickNet Preterminated Copper Trunk

QuickNet Cable Assembly constructed of TX6A 10Gig UTP Plenum Copper Cable with MaTriX Technology and pre-terminated TX6A 10Gig UTP Jack Module Cassettes on each end, Blue, 240 ft.

Specifications

Performance Level

Category 6A/Class EA

Flammability Rating

CMP

Cable Color

Blue

Termination End 1

Cassette

Termination End 1 - Color

Blue

Termination End 2

Cassette

Termination End 2 - Color

Blue

Length (ft.)

240

Length (m)

73.1

Application

Applications in the data centre, QuickNet termination options & common configurations, specifying options, measuring for lengths and selecting QuickNet part numbers

CE Compliant

No

Cable Type

U/UTP

Part Features

Pre-terminated, 100% factory tested, Standard and high-density solution, Assembly identification, Integrated bonding and grounding

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498397601

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

7.0391

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Related Products