QZPBCBCBXX86

QuickNet Preterminated Copper Trunk

QuickNet Cable Assembly constructed of TX6A 10Gig UTP Plenum Copper Cable with MaTriX Technology and pre-terminated TX6A 10Gig UTP Jack Module Cassettes on each end, Blue, 86 ft.

Specifications

Overall Length (ft.)

86

Overall Length (m)

26.2

Flammability Rating

CMP

Performance Level

Category 6A

Cable Color

Blue

Termination End 1

Cassette

Termination End 1 - Color

Blue

Termination End 2

Cassette

Termination End 2 - Color

Blue

Length (ft.)

86

Application

Applications in the data centre, QuickNet termination options & common configurations, specifying options, measuring for lengths and selecting QuickNet part numbers

CE Compliant

Yes

Cable Type

U/UTP

Part Features

Pre-terminated, 100% factory tested, Standard and high-density solution, Assembly identification, Integrated bonding and grounding

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498397519

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

1.4192

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Related Products