Category 6, UTP, solid, LSZH, blue cable with a Mini-Com® TX6™ PLUS Black Jack Module to TX6™ PLUS Modular Plug, 5 meters.
Product Type | Zone Cable Assembly |
Performance Level | Category 6 |
Wiring Scheme | T568B |
Maximum Operating Temperature (°C) | 60 |
Maximum Operating Temperature (°F) | 140 |
Minimum Operating Temperature (°C) | -10 |
Minimum Operating Temperature (°F) | 14 |
Color | Blue |
Standards Met | PoE, PoE+ |
Flammability Rating | LSZH |
Sub Brand | PanZone® |
Part Features | Patented tangle-free latch on modular plugs, Robust construction, 100% performance tested. |
UPC | 61305617052 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0840 |
Std. Ctn. Qty. | 10 |
Std. Ctn. Volume (cf) | 0.8395 |
Specification Sheets | Panzone® Category 6 UTP Cable Assemblies Spec Sheet COSP462 | English | |
Part Drawings | Category 6 UTP Plug-to-Jack Zone Cords ZCUJPBU10BLY--ENG | English |