obsolete

UPBU80Y

Zone Cable Assembly

Category 6, UTP, solid, riser, blue cable with TX6 PLUS Modular Plugs on each end.

Specifications

Note

UPBU80Y replaces UPBU80

Overall Length (ft.)

80

Overall Length (m)

24.4

Flammability Rating

Riser (CMR)

Standards Met

PoE, PoE+

Performance Level

Category 6

Cable Color

Blue

Length (ft.)

80.00

Termination End 1

Modular Plug

Termination End 2

Modular Plug

Wiring Scheme

T568B

CE Compliant

Yes

Maximum Storage Temperature (°F)

158

Nominal Cable Outside Diameter (In.)

0.24

Nominal Cable Outside Diameter (mm)

6.1

UL5A Listed

No

Cable Type

U/UTP

Maximum Operating Temperature (°C)

60

Maximum Operating Temperature (°F)

140

Maximum Storage Temperature (°C)

70

Minimum Operating Temperature (°C)

-10

Minimum Operating Temperature (°F)

14

Minimum Storage Temperature (°C)

-40

Minimum Storage Temperature (°F)

-40

RoHS Compliancy Status

RoHS directive is not applicable

Min. Order Qty.

1

Packaging Details

UPC

07498306025

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.2210

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

2.2103

Related Products