UPPBU20

Zone Cable Assembly

Zone Cord, Cat 6 UTP Solid Plenum Blue Cable, Plug to Plug, 20 Feet

Specifications

Overall Length (ft.)

20

Overall Length (m)

6.1

Flammability Rating

Plenum (CMP)

CE Compliant

Yes

Cable Color

Blue

Cable Length (ft.)

6.1

Cable Length (m)

20.0

Cable Type

U/UTP

Conductor Gauge (AWG)

23

Conductor Material

Copper

Length (ft.)

20.00

Maximum Installation Temperature (°C)

70

Maximum Installation Temperature (°F)

158

Maximum Storage Temperature (°C)

70

Maximum Storage Temperature (°F)

158

Minimum Installation Temperature (°C)

70

Minimum Installation Temperature (°F)

-40

Minimum Storage Temperature (°C)

-40

Minimum Storage Temperature (°F)

-40

Operating Temperature

14°F to 140°F (-10°C to 60°C)

Part Features

Patented tangle-free latch on modular plugs, Robust construction, 100% performance tested.

Performance Level

Category 6

Termination End 1

Modular Plug

Termination End 2

Modular Plug

RoHS Compliancy Status

Not Sold In Europe

Min. Order Qty.

1

Packaging Details

UPC

07498306869

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0397

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

0.3970

Resources

Application Guides

Plenum Network Infrastructure for In-Ceiling Applications: COAG01

US English

Part Drawings

Category 6 Plug-to-Plug Zone Cords ZCUPPBU10Y--ENG

US English

Related Products