UPPBU40

Zone Cable Assembly

Zone Cord, Cat 6 UTP Solid Plenum Blue Cable, Plug to Plug, 40 Feet

Specifications

Overall Length (ft.)

40

Overall Length (m)

12.2

Flammability Rating

CMP

CE Compliant

Yes

Cable Color

Blue

Cable Length (ft.)

12.2

Cable Length (m)

Feet

Cable Type

U/UTP

Conductor Gauge (AWG)

23

Conductor Material

Copper

Length (ft.)

40.00

Maximum Installation Temperature (°C)

70

Maximum Installation Temperature (°F)

158

Maximum Operating Temperature (°C)

60

Maximum Operating Temperature (°F)

140

Maximum Storage Temperature (°C)

70

Maximum Storage Temperature (°F)

158

Minimum Installation Temperature (°C)

70

Minimum Installation Temperature (°F)

-40

Minimum Operating Temperature (°C)

-10

Minimum Operating Temperature (°F)

14

Minimum Storage Temperature (°C)

-40

Minimum Storage Temperature (°F)

-40

Part Features

Patented tangle-free latch on modular plugs, Robust construction, 100% performance tested.

Performance Level

Category 6

Termination End 1

Modular Plug

Termination End 2

Modular Plug

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498306820

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0840

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

0.8395

Resources

Application Guides

Plenum Network Infrastructure for In-Ceiling Applications: COAG01

US English

Part Drawings

Category 6 Plug-to-Plug Zone Cords ZCUPPBU10Y--ENG

US English

Related Products