FP6X88TC

Plug Testing Cord

TX6A FIELD-TERM RJ45 PLUG TEST CORD, RED, 1M

Specifications

Conductor Gauge (AWG)

26

Performance Level

Category 6A

Maximum Operating Temperature (°C)

60

Maximum Operating Temperature (°F)

140

Minimum Operating Temperature (°C)

-10

Minimum Operating Temperature (°F)

14

Maximum Storage Temperature (°C)

70

Maximum Storage Temperature (°F)

158

Minimum Storage Temperature (°C)

-40

Minimum Storage Temperature (°F)

-40

Color

Red

Standards Met

ANSI/TIA-568-C.2, ISO 11801 Class EA, IEEE 802.3af, 802.3at, 802.3bt type 3 and type 4, UL 1863.

Product Type

Plug Testing Cord

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Plug Type

8 Position

Packaging Details

UPC

61305631195

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0240

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

0.2397

Resources

Catalogs

Preferred parts for network infrastructure

US English

Specification Sheets

TX6A™ Category 6A UTP Field Term RJ45 Plug

US English

Part Drawings

TX6A - Field Term Rj45 Plug Test Cord

US English

Videos

Category 6A UTP Field Term Plug Installation

US English

Application Guides

Panduit TX6A™ UTP Field Term Plug and Direct Connect Cabling Systems

US English

Installation Documents

TX6A™ UTP Field Terminable RJ45 Plug: PN611C

US English

Related Products