IFC6C04BBL-CG-S

Copper Cable

Copper Cable, Industrial, Cat6, 4-pair, 26/7 AWG stranded, F/UTP, CM, Black, 1000ft/305m reel.

Specifications

Jacket Material

Polyvinyl chloride

Maximum Installation Temperature (°C)

75

Minimum Installation Temperature (°C)

-20

Minimum Installation Temperature (°F)

-4

Package Type

Reel

Part Features

Third party tested, descending length cable markings and Packaged on a reel.

Performance Level

Category 6

RoHS Compliancy Status

Compliant

Min. Order Qty.

1,000

Packaging Details

UPC

07498388007

Std. Pkg. Qty.

1000

Std. Pkg. Volume (cf)

1.7778

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Related Products