Color |
Teal |
AWG Size |
24 |
Length (ft.) |
1000 |
Length (m) |
305 |
Nominal Diameter (In.) |
0.241 |
Nominal Diameter (mm) |
7.2 |
Jacket Material |
Thermoplastic Elastomer |
No. of Pairs |
4 |
Installation Temperature |
-40°C to 80°C (-40°F to 176°F) |
Operating Temperature |
-40°C to 80°C (-40°F to 176°F) |
Packaging Type |
Reel |
Application |
Industrial |
Cable Type |
SF/UTP |
Flammability Rating |
CM |
Insulation Diameter (In.) |
0.044 - 0.048 |
Insulation Diameter (mm) |
1.12 - 1.22 |
Note |
Available in all regions |
Part Features |
Third party tested, High flex applications, 600v on-machine applications, Ethernet/IP compliant |
Performance Level |
Category 5e |
Sub Brand |
IndustrialNet |
RoHS Compliancy Status |
Compliant |
Min. Order Qty. |
5,000 |
UPC |
07498383823 |
Std. Pkg. Qty. |
1000 |
Std. Pkg. Volume (cf) |
2.0370 |
Std. Ctn. Qty. |
20000 |
Std. Ctn. Volume (cf) |
40.7407 |
Certifications |
ETL Report of Test Certificate (ISFCH5C04A-XG) |
US English |
|
Specification Sheets |
IndustrialNet™ Category 6A RJ45 Field Terminable Plug |
US English |
|
Product Bulletins |
Industrial Ethernet Physical Layer Solutions: NCCB66--SA-ENG |
US English |
|
Reference Architecture |
Industrial Copper Cabling Techniques Configuration Drawing: PCD0009 |
US English |
|
Reference Architecture |
Industrial Copper Cabling Techniques with Allen-Bradley Devices Configuration Drawing: PCD0006 |
US English |
|
Technology Briefs |
Power Over Ethernet With Panduit Copper Cabling |
US English |
|
Specification Sheets |
IndustrialNet Category 5e SF/UTP Copper Cable - ISFCH5C04A**-XG |
US English |