ISFX5502ARD-LED

Copper Cable

Category 5e, industrial, 2-pair, SF/UTP copper cable; stranded copper conductors are 24/7 AWG with PE insulation. Conductors are twisted in pairs, surrounded by an overall metallic foil and braided sleeve, and covered with a PUR jacket for enhanced chemical resistance and mechanical performance. Cable is tested to support high flex and torsion applications.

Specifications

Overall Length (ft.)

NA

Overall Length (m)

NA

Jacket Material

Polyvinyl chloride

Conductor Gauge (AWG)

24

Conductor Gauge (mm)

NA

Cable Type

SF/UTP

Nominal Diameter (In.)

0.252

Nominal Diameter (mm)

6.4

Insulation Diameter (In.)

0.05

Insulation Diameter (mm)

1.3

Bend Radius (In.)

NA

Bend Radius (mm)

NA

Number of Pairs

2

Sub Brand

IndustrialNet™

Maximum Operating Temperature (°C)

NA

Maximum Operating Temperature (°F)

NA

Minimum Operating Temperature (°C)

NA

Minimum Operating Temperature (°F)

NA

Maximum Installation Temperature (°C)

80

Maximum Installation Temperature (°F)

176

Minimum Installation Temperature (°C)

-40

Minimum Installation Temperature (°F)

-40

Maximum Installation Tension (N)

NA

Maximum Installation Tension (lb)

NA

Package Type

Reel

Color

Red

Environmental Voltage Rating (V)

NA

Flammability Rating

Flame Retardant, Halogen Free

Length (ft.)

1640

Length (m)

500

Operating Temperature

-40°C to 80°C (-40°F to 176°F)

Application

Industrial

Note

Available in all regions

Part Features

Third party tested, Ethernet/IP Compliant, Descending length cable markings, Packaged on a reel.

Performance Level

Category 5e

Min. Order Qty.

6

Packaging Details

UPC

07498361561

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

1.6526

Std. Ctn. Qty.

12

Std. Ctn. Volume (cf)

19.8315

Resources

Certifications

ETL Report of Test Certificate (ISFX5502A-LED)

US English

Specification Sheets

IndustrialNet™ Category 6A RJ45 Field Terminable Plug

US English

Case Studies

Automotive Manufacturer Case Study: CPCS62--WW-ENG

US English

Technology Briefs

Power Over Ethernet With Panduit Copper Cabling

US English

Specification Sheets

IndustrialNet™ Category 5e SF/UTP Copper Cable

US English

Related Products