best seller

ISFX5502ATL-LED

Copper Cable

Category 5e, industrial, 2-pair, SF/UTP copper cable; stranded copper conductors are 24/7 AWG with PE insulation. Conductors are twisted in pairs, surrounded by an overall metallic foil and braided sleeve, and covered with a PUR jacket for enhanced chemical resistance and mechanical performance. Cable is tested to support high flex and torsion applications.

Specifications

Overall Length (ft.)

1640

Overall Length (m)

500

Jacket Material

Polyvinyl chloride

Conductor Gauge (AWG)

24

Nominal Diameter (In.)

0.252

Nominal Diameter (mm)

6.4

Insulation Diameter (In.)

0.05

Insulation Diameter (mm)

1.3

Number of Pairs

2

Sub Brand

IndustrialNet™

Maximum Operating Temperature (°C)

80

Maximum Operating Temperature (°F)

176

Minimum Operating Temperature (°C)

-40

Minimum Operating Temperature (°F)

-40

Maximum Installation Temperature (°C)

80

Maximum Installation Temperature (°F)

176

Minimum Installation Temperature (°C)

-40

Minimum Installation Temperature (°F)

-40

Package Type

Reel

Color

Teal

Flammability Rating

LSZH-1 (60332-1)

Length (ft.)

1640

Application

Industrial

Cable Type

SF/UTP

Note

Available in all regions

Part Features

Third party tested, Ethernet/IP Compliant, Descending length cable markings, Packaged on a reel.

Performance Level

Category 5e

Min. Order Qty.

6

Packaging Details

UPC

07498361558

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

1.7029

Std. Ctn. Qty.

12

Std. Ctn. Volume (cf)

20.4351

Resources

Technology Briefs

Power Over Ethernet With Panduit Copper Cabling

US English

Product Bulletins

Industrial Ethernet Physical Layer Solutions: NCCB66--SA-ENG

US English

Certifications

ETL Report of Test Certificate (ISFX5502A-LED)

US English

Specification Sheets

IndustrialNet™ Category 5e SF/UTP Copper Cable

US English

Case Studies

Automotive Manufacturer Case Study: CPCS62--WW-ENG

US English

Related Products