IUC5C04ABL-CEG

Copper Cable

Category 5e, industrial, 4-pair, U/UTP copper cable; stranded copper conductors are 24/7 AWG with HDPE insulation. Conductors are twisted in pairs and surrounded by a PVC jacket. Jacket is flame-retardant (CM) for industrial Ethernet applications.

Specifications

Overall Length (ft.)

1000

Overall Length (m)

305

Jacket Material

Polyvinyl chloride

Conductor Gauge (AWG)

24

Nominal Diameter (In.)

0.248

Nominal Diameter (mm)

6.3

Insulation Diameter (In.)

0.04

Insulation Diameter (mm)

1

Number of Pairs

4

Sub Brand

IndustrialNet™

Maximum Installation Temperature (°C)

75

Maximum Installation Temperature (°F)

167

Minimum Installation Temperature (°C)

-20

Minimum Installation Temperature (°F)

-4

Package Type

Reel

Color

Black

Flammability Rating

CM

Length (ft.)

1000

Operating Temperature

-20°C to 75°C (-4°F to 167°F)

Application

Industrial

Cable Type

U/UTP

Note

Available in all regions

Part Features

Third party tested, Descending length cable markings, Packaged on a reel

Performance Level

Category 5e

Weight (Kg)

23

RoHS Compliancy Status

Compliant

Min. Order Qty.

6

Packaging Details

UPC

07498383795

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

1.3552

Std. Ctn. Qty.

24

Std. Ctn. Volume (cf)

32.5238

Resources

Specification Sheets

IndustrialNet 5e Unshielded Copper Cable

US English

Product Bulletins

Industrial Ethernet Physical Layer Solutions: NCCB66--SA-ENG

US English

Technology Briefs

Power Over Ethernet With Panduit Copper Cabling

US English

Certifications

ETL Report of Test Certificate (IUC5C04ABL-CEG)

US English

Specification Sheets

IndustrialNet™ Category 6A RJ45 Field Terminable Plug

US English

Related Products