IURHT5C04BL-UG

Copper Cable, Industrial

Category 5e Copper Cable, Industrial 600V PLTC, 4-pair, 22/1 AWG, U/UTP, CMR, Black, 1000ft/305m reel

Specifications

Overall Length (ft.)

1000

Overall Length (m)

305

Jacket Material

Oil and Sunlight Resistant PVC

Conductor Gauge (AWG)

22

Nominal Diameter (mm)

7.5

Number of Pairs

4

Maximum Installation Temperature (°C)

75

Maximum Installation Temperature (°F)

167

Minimum Installation Temperature (°C)

-20

Minimum Installation Temperature (°F)

-4

Package Type

Reel

Color

Black

Flammability Rating

CMR

CE Compliant

Euroclass Fca

Cable Type

U/UTP

Length (In.)

4.00

Length (ft.)

1000.00

Material

Copper

Operating Temperature

-20°C to 75°C (-4°F to 167°F)

Performance Level

Category 5e

Voltage

600V

RoHS Compliancy Status

Compliant

Min. Order Qty.

5,000

Packaging Details

UPC

61305602258

Std. Pkg. Qty.

1000

Std. Pkg. Volume (cf)

2.9750

Std. Ctn. Qty.

20000

Std. Ctn. Volume (cf)

59.5000

Resources

Specification Sheets

IndustrialNet™ Category 5e Solid Conductor UTP Copper Cable

US English

Related Products