obsolete

NUC6C04IG-BY

Copper Cable

Copper cable, category 6 U/UTP, CM, 4-pair, conductors are 24 AWG, twisted in pairs, separated by a cross divider and covered by a flame-retardant PVC (CM) jacket, international gray.

Specifications

Maximum Installation Temperature (°C)

60

Minimum Installation Temperature (°C)

-10

Minimum Installation Temperature (°F)

14

Part Features

Descending length cable markings - easy identification of remaining cable reduces installation time and cable scrap, Easy payout reel - ensures proper performance and provides quick installation

Performance Level

Category 6

RoHS Compliancy Status

Compliant

Min. Order Qty.

24

Packaging Details

UPC

07498396682

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

1.5639

Std. Ctn. Qty.

24

Std. Ctn. Volume (cf)

37.5324

Resources

Data Sheets

NetKey Category 6 U/UTP Copper Cable: NKDS36--WW-ENG

US English

Line Cards

NetKey Cabling System (Spanish): NKLC37--SA-UKE

US English

Line Cards

NetKey Cabling System: NKLC16--SA-POR

US English

Line Cards

NetKey Cabling System

UK English

Line Cards

NetKey Cabling System (Middle East): NKLC35--SA-UKE

US English

Certifications

ETL Report of Test (Cable): 100039922CRT-001f

US English

Certifications

ETL Report of Test (Channel): 3183508CRT-002b

US English

Related Products