NUC6C04WH-CE

Copper Cable

Copper cable, category 6, UTP, CM, 4-pair, conductors are 24 AWG, twisted in pairs, separated by an integrated pair divider and protected by a PVC jacket, 305m/1000ft., white, euro pallet.

Specifications

Note

Available in EMEA

Overall Length (ft.)

1000

Overall Length (m)

305

Jacket Material

Polyvinyl chloride

Conductor Gauge (AWG)

24

Nominal Diameter (In.)

0.222

Nominal Diameter (mm)

5.6

Insulation Diameter (In.)

0.04

Insulation Diameter (mm)

1

Number of Pairs

4

Sub Brand

NetKey

Maximum Operating Temperature (°C)

60

Maximum Operating Temperature (°F)

140

Minimum Operating Temperature (°C)

-20

Minimum Operating Temperature (°F)

-4

Maximum Installation Temperature (°C)

50

Maximum Installation Temperature (°F)

122

Minimum Installation Temperature (°C)

0

Minimum Installation Temperature (°F)

32

Package Type

Easy-payout carton

Color

White

Flammability Rating

CM

Length (ft.)

1000

Application

Indoor

CE Compliant

EuroClass Eca

Cable Type

U/UTP

Operating Temperature

-20°C - 60°C (-4°F - 140°F)

Part Features

Descending length cable markings - easy identification of remaining cable reduces installation time and cable scrap, Easy payout reel - ensures proper performance and provides quick installation

Performance Level

Category 6

Weight (Kg)

12

RoHS Compliancy Status

Compliant

Min. Order Qty.

14

Packaging Details

UPC

07498319453

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

2.4512

Std. Ctn. Qty.

14

Std. Ctn. Volume (cf)

34.3171

Resources

Data Sheets

NetKey® Category 6 U/UTP Copper Cable: NKDS29--WW

US English

Line Cards

NetKey Cabling System (EMEA): NKLC--SA-UKE

US English

Line Cards

NetKey Cabling System (Spanish): NKLC37--SA-UKE

US English

Line Cards

NetKey Cabling System

UK English

Line Cards

NetKey Cabling System (Middle East): NKLC35--SA-UKE

US English

Certifications

Declaration of Performance No. PAN-DOP-CC015

US English

Line Cards

NetKey™ Cabling System

UK English

Related Products